??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9136277
HELP_VARIABLE
Order number
9136277
Inside Carcase Depth
400.000 mm
Lenght
249.000 mm
Plate Distance
96.000 mm
Front Extension
28.500 mm
C
48.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D